chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD-PSGS4M-4422-12M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSD-PSGS4M-4422-12M
Order ID no. 6638277
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
12
Cable quality
PUR
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
K2
List Price
€ 85,15
Item Total
€ 85,15
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSSD-PSGS4M-4422-12M
Contact Support