chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC5T-P7X3.2-10/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC5T-P7X3.2-10/TXO
Order ID no. 6637505
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Orange
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.8
Cable length (m)
10
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4+PE
Special features
LED
Application
Signal
Design
Connection Cable
In Stock
Price Group
H1
List Price
€38.45
Item Total
€38.45
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKC5T-P7X3.2-10/TXO
Contact Support