chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4.5S-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG4.5S-5/TXL
Order ID no. 6636941
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
50
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.8
Cable length (m)
5
Cable quality
PUR
Plug body
Plastic
Number of pins
5
Special features
Suitable for drag chain use
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€24.65
Item Total
€24.65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PKG4.5S-5/TXL
Contact Support