chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSWS4M-PSWS4M-4426-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSWS4M-PSWS4M-4426-0.5M
Order ID no. 6636739
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
0.5
Cable quality
PUR
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
42
In Stock
Price Group
K2
List Price
€ 25,20
home
Turck-Shop
Others
PSWS4M-PSWS4M-4426-0.5M
Item Total
€ 25,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support