chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD-4426-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSD-4426-25M
Order ID no. 6636709
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
25
Cable quality
PUR
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Design
Connection Cable
Network protocol
Ethernet
Number of pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
In Stock
Price Group
K2
List Price
€ 138,35
RSSD-4426-25M
Item Total
€ 138,35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support