chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS4M-PSGS4M-4426-2.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Connection Cable
PSGS4M-PSGS4M-4426-2.5M
Order ID no. 6636686
home
Home
Loading...
Technical Data
Downloads
Approvals
CE, UKCA
Cable length (m)
2.5
Coupling nut/screw material A
Zinc
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
K2
List Price
€ 34,95
home
Turck-Shop
Others
PSGS4M-PSGS4M-4426-2.5M
Item Total
€ 34,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support