chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
JBBS-48SC-T417/EX/P102 | TURCK - Your Global Automation Partner
IP67 Junction Box, 4-Channel
JBBS-48SC-T417/EX/P102
Order ID no. 6611480
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX
Electrical connection
Cable gland
Connection technology signal
Cable gland
Dimensions (L x W x H)
150 mm x 64 mm x 45 mm
Network protocol
PROFIBUS-PA
Housing material
Powder-coated die-cast aluminium
Installation area
zone 1
Number of channels
4
Device type
Active fieldbus junction box
Protection class
IP67
In Stock
Price Group
K3
List Price
€455.65
home
Turck-Shop
Others
JBBS-48SC-T417/EX/P102
Item Total
€455.65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support