chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
JBBS-49SC-T414/EX | TURCK - Your Global Automation Partner
IP67 Junction Box, 4-Channel
JBBS-49SC-T414/EX
Order ID no. 6611464
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
ATEX
Electrical connection
Cable gland
Connection technology signal
Cable gland
Dimensions (L x W x H)
150 mm x 64 mm x 45 mm
Network protocol
FOUNDATION fieldbus
Housing material
Powder-coated die-cast aluminium
Installation area
zone 1
Number of channels
4
Device type
Active fieldbus junction box
Protection class
IP67
In Stock
Price Group
K3
List Price
€478.25
home
Turck-Shop
Others
JBBS-49SC-T414/EX
Item Total
€478.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support