chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-G30-AN7 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-G30-AN7
Order ID no. 47501
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Electrical connection
Cable
Design
Threaded barrel
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
€135.90
Item Total
€135.90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10-G30-AN7
Contact Support