chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-P30-AP6X-B2141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-P30-AP6X-B2141
Order ID no. 46975
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
€122.65
Item Total
€122.65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10-P30-AP6X-B2141
Contact Support