chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Magnetic Field Sensor
BIM-UNR-AN6X 7M W/M
Order ID no. 4685851
In Stock
Price Group
E1
List Price
€88.85
Item Total
€88.85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
BIM-UNR-AN6X 7M W/M
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Cylindrical design
C-groove cylinder
Design
Rectangular
Dimensions (L x W x H)
18 mm x 2,9 mm x 4,6 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP
Switching element function
NO contact
Switching frequency (kHz)
0.02