chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-M30-AP6X-H1141/S1751 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI15-M30-AP6X-H1141/S1751
Order ID no. 46185000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.3
In Stock
Price Group
E1
List Price
€ 176,85
home
Turck-Shop
Others
BI15-M30-AP6X-H1141/S1751
Item Total
€ 176,85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support