chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-EM30-AP6/S907 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-EM30-AP6/S907 7M
Order ID no. 4617413
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.2
In Stock
Price Group
E1
List Price
€428.00
home
Turck-Shop
Others
NI15-EM30-AP6/S907 7M
Item Total
€428.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support