chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-EM18-AP6/S907 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI5-EM18-AP6/S907 12M
Order ID no. 4617403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
5
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.2
In Stock
Price Group
E1
List Price
€ 467,50
home
Turck-Shop
Others
BI5-EM18-AP6/S907 12M
Item Total
€ 467,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support