chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-Q10-VP6X2-V1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI8-Q10-VP6X2-V1141
Order ID no. 4616402
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
42 mm x 25 mm x 10,8 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
8
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
In Stock
Price Group
E1
List Price
€ 75,95
home
Turck-Shop
Others
BI8-Q10-VP6X2-V1141
Item Total
€ 75,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support