chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG12-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-EG12-AP6X
Order ID no. 4605001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
home
Turck-Shop
Others
BI2-EG12-AP6X
In Stock
Price Group
E1
List Price
€99.95
Item Total
€99.95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support