chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3U-EMT08-AN6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3U-EMT08-AN6X-V1131
Order ID no. 4602157
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PA12
Rated switching distance (mm)
3
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
E2
List Price
€135.00
Item Total
€135.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI3U-EMT08-AN6X-V1131
Contact Support