chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5U-EG08-AN6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5U-EG08-AN6X-V1131
Order ID no. 4600530
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
€ 81,80
Item Total
€ 81,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI1.5U-EG08-AN6X-V1131
Contact Support