chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-EG08K-AG41X-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-EG08K-AG41X-H1341
Order ID no. 4561011
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
4
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.3
In Stock
Price Group
E1
List Price
€90.95
Item Total
€90.95
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI4-EG08K-AG41X-H1341
Contact Support