chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI14-M18-AD4X | TURCK - Your Global Automation Partner
Inductive Sensor
NI14-M18-AD4X
Order ID no. 4417235
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
14
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
€87.05
home
Turck-Shop
Others
NI14-M18-AD4X
Item Total
€87.05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support