chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-EG30-AZ3X-B1131/S120 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-EG30-AZ3X-B1131/S120
Order ID no. 4372202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PTFE
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.02
In Stock
Price Group
E1
List Price
€301.40
home
Turck-Shop
Others
BI10-EG30-AZ3X-B1131/S120
Item Total
€301.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support