chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2U-MT12-ADZ32X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2U-MT12-ADZ32X
Order ID no. 4205100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
2
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.02
In Stock
Price Group
E1
List Price
€167.35
home
Turck-Shop
Others
BI2U-MT12-ADZ32X
Item Total
€167.35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support