chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q5.5-Y1X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q5.5-Y1X 7M
Order ID no. 4055303
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
7
Design
Rectangular
Dimensions (L x W x H)
28 mm x 8 mm x 5,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
€ 84,60
home
Turck-Shop
Others
BI2-Q5.5-Y1X 7M
Item Total
€ 84,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support