chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-G12-Y1X 10M | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-G12-Y1X 10M
Order ID no. 4010110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
€ 73,70
home
Turck-Shop
Others
NI5-G12-Y1X 10M
Item Total
€ 73,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support