chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DES4-M51-D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cordset S4B: Custom to M12 Double-Ended. Custom Female; 5-pin Straight Male Connectors. 0.3 m (0.98
DES4-M51-D
Order ID no. 3815669
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.2
Operating voltage
AC/DC
Power supply connectivity
M12
Protection class
IP65
In Stock
Price Group
F3
List Price
€84.50
home
Turck-Shop
Others
DES4-M51-D
Item Total
€84.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support