chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q2XNAE-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
Q2XNAE-Q5
Order ID no. 3813315
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
11,3 mm x 8 mm x 26 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor - emitter
Housing material
Plastic
Housing quality
ABS, PC
Light type
Red
Max. range (mm)
3000
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Special features
Crosstalk protection, Miniature
Wavelength (nm)
645
home
Turck-Shop
Others
Q2XNAE-Q5
In Stock
Price Group
F3
List Price
€ 93,10
Item Total
€ 93,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support