chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL70P3KQP | TURCK - Your Global Automation Partner
LED Signal Light Modular Signal Tower
TL70P3KQP
Order ID no. 3812467
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Cylindrical/Smooth
Dimmable
Yes
Electrical connection
Cable with connector
Function
Tower light
Gehäusedurchmesser (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Light type
RGB
Protection class
IP65
In Stock
Price Group
F3
List Price
€ 543,70
home
Turck-Shop
Others
TL70P3KQP
Item Total
€ 543,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support