chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL70P4KQ | TURCK - Your Global Automation Partner
LED Signal Light Modular Signal Tower
TL70P4KQ
Order ID no. 3812464
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Cylindrical/Smooth
Dimmable
Yes
Electrical connection
Connector
Function
Tower light
Gehäusedurchmesser (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Light type
RGB
Protection class
IP65
In Stock
Price Group
F3
List Price
€ 661,75
home
Turck-Shop
Others
TL70P4KQ
Item Total
€ 661,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support