chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL504ALSKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL504ALSKQ
Order ID no. 3809633
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Cylinder, threaded
Gehäusedurchmesser (mm)
⌀ 50 mm
Dimmable
No
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
RGB
Function
Tower light
Protection class
IP67
In Stock
Price Group
F3
List Price
€467.40
home
Turck-Shop
Others
TL504ALSKQ
Item Total
€467.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support