chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PTAMRGB14Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K50PTAMRGB14Q
Order ID no. 3805908
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
66 mm
Electrical connection
Connector
Function
Touch button
Gehäusedurchmesser (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
14
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 260,80
home
Turck-Shop
Others
K50PTAMRGB14Q
Item Total
€ 260,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support