chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS27XWGRXX6-0570DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27XWGRXX6-0570DS24Q
Order ID no. 3804214
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
633,5 mm
Electrical connection
Connector
Function
Linear light
Gehäusedurchmesser (mm)
⌀ 27 mm
Housing material
Plastic
Housing quality
FDA copolyester
Number of colors/segments
3
Protection class
IP66, IP67, IP69
Special features
Chemical-resistant, I/O module-compatible, Wash down
In Stock
Price Group
G1
List Price
€ 483,40
home
Turck-Shop
Others
WLS27XWGRXX6-0570DS24Q
Item Total
€ 483,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support