chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VP6AF250Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VP6AF250Q8
Order ID no. 3802446
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular with thread
Construction size
⌀ 18 mm
Dimensions
31 mm x 15 mm x 35 mm
Housing material
Plastic
Housing quality
ABS
Light type
Red
Function
Proximity switch
Operating mode
Background suppression, adjustable
Output function
PNP
Protection class
IP67
Max. range (mm)
250
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
640
In Stock
Price Group
F3
List Price
€152.95
home
Turck-Shop
Others
QS18VP6AF250Q8
Item Total
€152.95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support