chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30RPT2FGREQP | TURCK - Your Global Automation Partner
K30 Series EZ-LIGHT: 2-Color Touch Sensor FDA
K30RPT2FGREQP
Order ID no. 3096632
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
41 mm x 41 mm
Electrical connection
Cable with connector
Function
Limit switch
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
FDA copolyester
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
Price Group
F3
List Price
€ 178,95
home
Turck-Shop
Others
K30RPT2FGREQP
Item Total
€ 178,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support