chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30ALBT2XGH | TURCK - Your Global Automation Partner
K30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2
K30ALBT2XGH
Order ID no. 3096562
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Dome
Dimensions (L x W x H)
41 mm x 41 mm
Electrical connection
Cable
Function
Limit switch
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Number of colors/segments
1
Output function
PNP/NPN
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
Price Group
F3
List Price
€ 133,55
home
Turck-Shop
Others
K30ALBT2XGH
Item Total
€ 133,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support