chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APTWGCQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K30 Series: 2-Color Touch Sensor
K30APTWGCQ
Order ID no. 3094014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
54,5 mm x 54,5 mm
Electrical connection
Connector
Function
Limit switch
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 133,55
home
Turck-Shop
Others
K30APTWGCQ
Item Total
€ 133,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support