chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18-2VNFF50-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VNFF50-2M
Order ID no. 3091069
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Electrical connection
Cable
Design
Tube
Construction size
⌀ 18 mm
Dimensions
88 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Function
Proximity switch
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Max. range (mm)
50
Switching element function
Complementary contact
Wavelength (nm)
624
In Stock
Price Group
F3
List Price
€115.75
home
Turck-Shop
Others
S18-2VNFF50-2M
Item Total
€115.75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support