chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DF-G3-NU-Q7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
DF-G3-NU-Q7
Order ID no. 3087595
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
79,3 mm x 10 mm x 33 mm
Electrical connection
Connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
Red
Measuring principle
Optical
Operating mode
Plastic fiber
Output function
NPN/Analog output
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
635
In Stock
Price Group
F3
List Price
€319.20
home
Turck-Shop
Others
DF-G3-NU-Q7
Item Total
€319.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support