chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50FLGRYNQ | TURCK - Your Global Automation Partner
LED Signal Light
K50FLGRYNQ
Order ID no. 3083438
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
50 mm x 76 mm x 44,6 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
minus‐schaltend
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67, IP69
Special features
Wash down
Price Group
F3
List Price
€124.25
home
Turck-Shop
Others
K50FLGRYNQ
Item Total
€124.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support