chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDBR90SS-P | TURCK - Your Global Automation Partner
Vision System
LEDBR90SS-P
Order ID no. 3078055
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
56 mm
Electrical connection
Connector
Function
Area light
Gehäusedurchmesser (mm)
⌀ 104 mm
Housing material
Metal
Housing quality
Stainless steel
Light type
Blue
Protection class
IP68
Special features
Wash down
In Stock
Price Group
F3
List Price
€ 3.265,10
Item Total
€ 3.265,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDBR90SS-P
Contact Support