chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LX3RQ-72028 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Switching Light Screen
LX3RQ-72028
Order ID no. 3072028
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 25,4 mm x 113,4 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Grey
Max. range (mm)
2000
Operating mode
Receiver
Optical resolution (mm)
9.5
Output function
PNP/NPN
Protection class
IP65
Scan field (mm)
67
Switching element function
NC contact
In Stock
Price Group
F3
List Price
€ 483,20
LX3RQ-72028
Item Total
€ 483,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support