chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q10AP6DVQ-71853 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q10AP6DVQ-71853
Order ID no. 3071853
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
42,4 mm x 20 mm x 10 mm
Electrical connection
Connector
Function
Diffuse mode sensor
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Light type
IR
Max. range (mm)
500
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
Switching frequency (kHz)
0.15
Wavelength (nm)
880
In Stock
Price Group
B1
List Price
€268.80
home
Turck-Shop
Others
Q10AP6DVQ-71853
Item Total
€268.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support