chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI-MAG1SM | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Technology
SI-MAG1SM
Order ID no. 3046989
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Cascadable
No
Coding level/tamper protection
Low
Electrical connection
Cable
Connector type
Open end
Design
Rectangular
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Magnetic safety switch
Output function
Potential-free
Protection class
IP67
Max. range (mm)
14
PL acc. to EN ISO 13849-1
Level e
SIL acc. to IEC 61508
3
Category acc. to ISO 13849-1:2008
4
Switching element function
NO/NC
In Stock
Price Group
D1
List Price
€90.10
Item Total
€90.10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SI-MAG1SM
Contact Support