chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
DX85M4P4M2M2C | TURCK - Your Global Automation Partner
Extension Module
DX85M4P4M2M2C
Order ID no. 3010201
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Runs with battery
No
Design
Rectangular
Dimensions
126,7 mm x 117,4 mm x 56,6 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP/0…20 mA
Operating voltage
DC
Output type
PNP/0…20 mA
Protection class
IP67
In Stock
Price Group
F3
List Price
€741.70
Item Total
€741.70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX85M4P4M2M2C
Contact Support