chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8U-Q10-RP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-Q10-RP6X2
Order ID no. 1662010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
42 mm x 25 mm x 10,8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
In Stock
Price Group
E1
List Price
€ 70,80
home
Turck-Shop
Others
BI8U-Q10-RP6X2
Item Total
€ 70,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support