chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TRC-SU1-01 | TURCK - Your Global Automation Partner
Inductive Sensor Monitoring kit for spanners
TRC-SU1-01
Order ID no. 1650158
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.05
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions (L x W x H)
29 mm x 17,5 mm x 7,9 mm
Electrical connection
Connector
Housing material
Metal
Housing surface
Yellow
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
In Stock
Price Group
E1
List Price
€ 240,70
home
Turck-Shop
Others
TRC-SU1-01
Item Total
€ 240,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support