chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20U-MT30H-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-MT30H-AP6X-H1141
Order ID no. 1646212
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
Duroplast
Rated switching distance (mm)
20
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
€ 113,60
Item Total
€ 113,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI20U-MT30H-AP6X-H1141
Contact Support