chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8U-EM12-AP6X/3D | TURCK - Your Global Automation Partner
Inductive Sensor
NI8U-EM12-AP6X/3D
Order ID no. 1644305
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
€90.20
home
Turck-Shop
Others
NI8U-EM12-AP6X/3D
Item Total
€90.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support