chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15U-EM30-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI15U-EM30-AP6X
Order ID no. 1636741
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
E2
List Price
€104.95
home
Turck-Shop
Others
BI15U-EM30-AP6X
Item Total
€104.95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support