chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10U-EM30-AP6X-H1141/3GD | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-EM30-AP6X-H1141/3GD
Order ID no. 1636346
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
€116.85
home
Turck-Shop
Others
BI10U-EM30-AP6X-H1141/3GD
Item Total
€116.85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support