chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8U-EM12EWD-VP6X/3GD 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI8U-EM12EWD-VP6X/3GD 7M
Order ID no. 1635227
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable color
Gray
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
Complementary contact
Switching frequency (kHz)
2
In Stock
Price Group
E2
List Price
€139.80
home
Turck-Shop
Others
NI8U-EM12EWD-VP6X/3GD 7M
Item Total
€139.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support